??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 18,0-KH-11S/W
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 18,0-KH-11S/W
VERF
Availability
Available
BC
Order code
BAM00FM
TC
Product identifier
BES 18,0-KH-11S/W
PX
Product view
46075_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.089 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø18 mm, For M18 sensors, fastening length 36mm and longer, Material = Steel PTFE coated, Dimension = Ø 30 x 37 mm, Mounting part = Screws, clamps, Additional features = Weld immune
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.